Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

908-21X

908-21X Power adapter 230 V / 4-6 V DC

908-21X

Power adapter 230 V / 4-6 V DC

Art No.:908-21X
prt.
EAN No.:

3599435008790

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:3.6 V
Capacity:700 mAh
Battery type:batterie Li-ion
European directive WEEE:not concerned
  • 908-21X
    908-21X Power adapter 230 V / 4-6 V DC
    908-21X
  • 908-21X Power adapter 230 V / 4-6 V DC
All data is subject to errors and technical modifications.