Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S318-22F

S318-22F Wireless Control Panel LS300 MIXTE

S318-22F

Wireless Control Panel LS300 MIXTE

Art No.:S318-22F
prt.
EAN No.:

3599430007781

Pack qty.:1 prt.
Technical Characteristics
Built-in siren:Yes, 108 dBA at 1 m
Built-in transmitter:No, Telephone dialler module Ref. S490-22X optional possible
Connection mode:mixed hard-wired and radio TwinBand
Supply Voltage:230 V / 50 Hz, battery NiMH not provided
Colour:beige
Dimensions (LLxwwxhh):330 x 247 x 68 mm
Built-in control and programming keypad:Yes
European directive WEEE:concerned
Protection index IP:IP31
  • S318-22F
    S318-22F Wireless Control Panel LS300 MIXTE
    S318-22F
  • S318-22F Wireless Control Panel LS300 MIXTE
All data is subject to errors and technical modifications.