Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATNIMH8

BATNIMH8 Battery,  control panel,  8 Ah,  12 V

BATNIMH8

Battery, control panel, 8 Ah, 12 V

Art No.:BATNIMH8
prt.
EAN No.:

3599435009193

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:12 V
Capacity:8000 mAh
Battery type:Batterie Nickel Hydrure
European directive WEEE:not concerned
  • BATNIMH8
    BATNIMH8 Battery,  control panel,  8 Ah,  12 V
    BATNIMH8
  • BATNIMH8 Battery,  control panel,  8 Ah,  12 V
All data is subject to errors and technical modifications.