Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATNIMH2

BATNIMH2 2 Ah,  12 volts battery,  control panel

BATNIMH2

2 Ah, 12 volts battery, control panel

Art No.:BATNIMH2
prt.
EAN No.:

3599435009179

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:12 V
Capacity:2000 mAh
Battery type:Batterie Nickel Hydrure
European directive WEEE:not concerned
  • BATNIMH2
    BATNIMH2 2 Ah,  12 volts battery,  control panel
    BATNIMH2
  • BATNIMH2 2 Ah,  12 volts battery,  control panel
All data is subject to errors and technical modifications.