Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

P012

P012 Cover strips,  universal,  for 12 module

P012

Cover strips, universal, for 12 module

Art No.:P012
prt.
EAN No.:

4010330611926

Pack qty.:10 prt.
Technical Characteristics
Depth of installed product:218 mm
Height of installed product:7 mm
Width of installed product:54 mm
European directive WEEE:not concerned
  • P012
    P012 Cover strips,  universal,  for 12 module
    P012
  • P012 Cover strips,  universal,  for 12 module
All data is subject to errors and technical modifications.