Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VS312TF

VS312TF Sm.distr,  golf,  surface, 36M,  transp. door

VS312TF

Sm.distr, golf, surface, 36M, transp. door

Art No.:VS312TF
prt.
EAN No.:

3250616594999

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Nominal voltage:400 V
Cover type:Closed (plain)
Transparent cover or door:yes
Cover type:Door
Door locking:without
Type of door closing:Latch
Door leave:single
Door quantity:1
Identification od protection index:40
Interlockable:no
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:pure white
Material:Plastic
Enclosure material:plastic
Type of surface treatment:untreated
Depth of installed product:98,5 mm
Internal depth:98,5 mm
Height of installed product:501,5 mm
Width of installed product:281,5 mm
Width in division units:12
Suitable for outdoor use:no
Mounting plate included:no
With lock:no
Number of rows:3
Quantity of section in width:1
Can be accessorized:yes
Quantity of rails:3
GWT Glow wire test:650 °C
Protection class:isol.class II
Protection index IP:IP40
IK protection code against mecanical impacts:IK07
Halogen free:yes
Ultraviolet resistant:no
Operating temperature:-25 … 40 °C
  • VS312TF
    VS312TF Sm.distr,  golf,  surface, 36M,  transp. door
    VS312TF
  • VS312TF Sm.distr,  golf,  surface, 36M,  transp. door
All data is subject to errors and technical modifications.