Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ZZ34S

ZZ34S cover strips

ZZ34S

cover strips

Art No.:ZZ34S
prt.
EAN No.:

3250617860185

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Clipped
Colour:pure white
Material:plastic
Type of surface treatment:untreated
Depth of installed product:12 mm
Height of installed product:62 mm
Width of installed product:221 mm
Type of accessory:Protection cover
European directive RoHs:voluntary compliance
  • ZZ34S
    ZZ34S cover strips
    ZZ34S
  • ZZ34S cover strips
All data is subject to errors and technical modifications.