Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UT26A

UT26A Mounting plate,  univers,  deep-adjust.

UT26A

Mounting plate, univers, deep-adjust.

Art No.:UT26A
prt.
EAN No.:

3250616301481

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:2,5 mm
Height of installed product:115 mm
Width of installed product:210 mm
European directive WEEE:not concerned
  • UT26A
    UT26A Mounting plate,  univers,  deep-adjust.
    UT26A
  • UT26A Mounting plate,  univers,  deep-adjust.
All data is subject to errors and technical modifications.