Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UT22B

UT22B Insulated DIN rail univers 7,5mm 1-field

UT22B

Insulated DIN rail univers 7,5mm 1-field

Art No.:UT22B
prt.
EAN No.:

3250616301511

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:hot-dip galvanized
Depth of installed product:7,5 mm
Height of installed product:35 mm
Length:206 mm
Width of installed product:206 mm
Tongue width:7,5 mm
European directive WEEE:not concerned
Range name:univers
  • UT22B
    UT22B Insulated DIN rail univers 7,5mm 1-field
    UT22B
  • UT22B Insulated DIN rail univers 7,5mm 1-field
All data is subject to errors and technical modifications.