Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UN07A

UN07A Carrier rails,  univers,  1050mm,  2 pcs.

UN07A

Carrier rails, univers, 1050mm, 2 pcs.

Art No.:UN07A
prt.
EAN No.:

3250616240063

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:1047 mm
Height of installed product:18 mm
Length:1050 mm
Width of installed product:26,2 mm
European directive WEEE:not concerned
Range name:univers N
  • UN07A
    UN07A Carrier rails,  univers,  1050mm,  2 pcs.
    UN07A
  • UN07A Carrier rails,  univers,  1050mm,  2 pcs.
All data is subject to errors and technical modifications.