Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UN04A

UN04A Carrier rails,  univers,  600mm,  2pcs.

UN04A

Carrier rails, univers, 600mm, 2pcs.

Art No.:UN04A
prt.
EAN No.:

3250616240032

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:597 mm
Height of installed product:18 mm
Length:600 mm
Width of installed product:26,2 mm
European directive WEEE:not concerned
Range name:univers N
  • UN04A
    UN04A Carrier rails,  univers,  600mm,  2pcs.
    UN04A
  • UN04A Carrier rails,  univers,  600mm,  2pcs.
All data is subject to errors and technical modifications.