Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UN03A

UN03A Carrier rails,  univers,  450mm,  2pcs.

UN03A

Carrier rails, univers, 450mm, 2pcs.

Art No.:UN03A
prt.
EAN No.:

3250616240025

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:447 mm
Height of installed product:18 mm
Length:450 mm
Width of installed product:26,2 mm
European directive WEEE:not concerned
Range name:univers N
  • UN03A
    UN03A Carrier rails,  univers,  450mm,  2pcs.
    UN03A
  • UN03A Carrier rails,  univers,  450mm,  2pcs.
All data is subject to errors and technical modifications.