Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

U850S

U850S strain relief rail

U850S

strain relief rail

Art No.:U850S
prt.
EAN No.:

4010330552236

Pack qty.:1 prt.
Technical Characteristics
Colour:zinc coated
Material:Steel
Depth of installed product:10 mm
Heigth:25 mm
Height of installed product:25 mm
Width:140 mm
Width of installed product:140 mm
Type of accessory:Shielding rail
European directive RoHs:voluntary compliance
  • U850S
    U850S strain relief rail
    U850S
  • U850S strain relief rail
All data is subject to errors and technical modifications.