Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

U842B

U842B DIN rail, 35x248x7,5mm,  Metal,  galvanized,

U842B

DIN rail, 35x248x7,5mm, Metal, galvanized,

Art No.:U842B
prt.
EAN No.:

4010330552182

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:hot-dip galvanized
Depth of installed product:7,5 mm
Height of installed product:35 mm
Length:248 mm
Width of installed product:248 mm
Tongue width:35 mm
European directive WEEE:not concerned
Range name:univers Z
  • U842B
    U842B DIN rail, 35x248x7,5mm,  Metal,  galvanized,
    U842B
  • U842B DIN rail, 35x248x7,5mm,  Metal,  galvanized,
All data is subject to errors and technical modifications.