Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ799N

FZ799N Fixation lug f. wall rail FZ890N

FZ799N

Fixation lug f. wall rail FZ890N

Art No.:FZ799N
SET
EAN No.:

3250612779147

Pack qty.:1 SET
Technical Characteristics
Fixing mode:Hanging
Material:Steel
Type of surface treatment:hot-dip galvanized
Depth of installed product:130 mm
Height of installed product:20 mm
Width of installed product:100 mm
Mounting accessories type:Other
  • FZ799N
    FZ799N Fixation lug f. wall rail FZ890N
    FZ799N
  • FZ799N Fixation lug f. wall rail FZ890N
All data is subject to errors and technical modifications.