Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ707

FZ707 Document holder,  metal,  DIN A4

FZ707

Document holder, metal, DIN A4

Art No.:FZ707
prt.
EAN No.:

3250612767076

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey
Material:Steel
accessorizable:yes
Type of accessory:Other
Mounting plate included:no
European directive RoHs:voluntary compliance
Protection index IP:IP43
  • FZ707
    FZ707 Document holder,  metal,  DIN A4
    FZ707
  • FZ707 Document holder,  metal,  DIN A4
All data is subject to errors and technical modifications.