Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ428

FZ428 Cable entry plate,  univers,  IP44/IP54

FZ428

Cable entry plate, univers, IP44/IP54

Art No.:FZ428
prt.
EAN No.:

3250612779284

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Cover type:Closed (plain)
Cover type:Door
Material:plastic
Type of surface treatment:Other
Depth of installed product:282 mm
Height of installed product:116 mm
Width of installed product:171 mm
Type of accessory:Other
Mounting plate included:no
European directive RoHs:voluntary compliance
Protection index IP:IP54
Fire resistance:-
  • FZ428
    FZ428 Cable entry plate,  univers,  IP44/IP54
    FZ428
  • FZ428 Cable entry plate,  univers,  IP44/IP54
All data is subject to errors and technical modifications.