Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ425

FZ425 Cable entry plate,  univers,  sealed

FZ425

Cable entry plate, univers, sealed

Art No.:FZ425
prt.
EAN No.:

3250612778997

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Material:plastic
Type of surface treatment:untreated
Depth of installed product:104 mm
Height of installed product:15 mm
Width of installed product:220 mm
Number of conduit inlets:20
Type of accessory:Other
European directive WEEE:not concerned
Range name:univers
  • FZ425
    FZ425 Cable entry plate,  univers,  sealed
    FZ425
  • FZ425 Cable entry plate,  univers,  sealed
All data is subject to errors and technical modifications.