Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ31B

FZ31B flush frame,  univers Z, 1section, 1100x300

FZ31B

flush frame, univers Z, 1section, 1100x300

Art No.:FZ31B
prt.
EAN No.:

3250612777860

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Type of door closing:non keylock
Colour:pure white
Material:Steel
Depth of installed product:13 mm
Height of installed product:1152 mm
Width of installed product:352 mm
Quantity of section in width:1
European directive RoHs:voluntary compliance
Protection index IP:IP00
IK protection code against mecanical impacts:09
Impact strength:IK09
  • FZ31B
    FZ31B flush frame,  univers Z, 1section, 1100x300
    FZ31B
  • FZ31B flush frame,  univers Z, 1section, 1100x300
All data is subject to errors and technical modifications.