Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ110N

FZ110N Door,  univers right,  transp. 950x550mm

FZ110N
FZ110N Door,  univers right,  transp. 950x550mm
Product Drawing Transparent doors sheet steel

Door, univers right, transp. 950x550mm

Art No.:FZ110N
prt.
EAN No.:

3250612764808

Pack qty.:1 prt.
Technical Characteristics
Intended door position:right
Transparent cover or door:yes
Door type for switch gear cabinet:Partial door
Type of door closing:Hinged pattern handle and bar locking
Door quantity:1
Number of keylock of the door:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Height of installed product:919 mm
Width of installed product:519 mm
Quantity of section in width:2
European directive WEEE:not concerned
Protection index IP:IP44
Range name:univers
  • FZ110N
    FZ110N Door,  univers right,  transp. 950x550mm
    FZ110N
  • FZ110N
    Product Drawing Transparent doors sheet steel
  • FZ110N Door,  univers right,  transp. 950x550mm
  • Product Drawing Transparent doors sheet steel
All data is subject to errors and technical modifications.