Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ105N

FZ105N Door,  univers right,  transp. 500x300mm

FZ105N

Door, univers right, transp. 500x300mm

Art No.:FZ105N
prt.
EAN No.:

3250612779390

Pack qty.:1 prt.
Technical Characteristics
Intended door position:right
Transparent cover or door:yes
Door type for switch gear cabinet:Protective door
Type of door closing:Hinged pattern handle and bar locking
Door quantity:1
Number of keylock of the door:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Internal depth:150 mm
Height of installed product:469 mm
Width of installed product:269 mm
Quantity of section in width:1
European directive WEEE:not concerned
Protection index IP:IP44
  • FZ105N
    FZ105N Door,  univers right,  transp. 500x300mm
    FZ105N
  • FZ105N Door,  univers right,  transp. 500x300mm
All data is subject to errors and technical modifications.