Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ022N

FZ022N Door,  univers,  right,  f.encl. 1100x550mm

FZ022N
FZ022N Door,  univers,  right,  f.encl. 1100x550mm
Product Drawing Plain doors right with lock sheet steel

Door, univers, right, f.encl. 1100x550mm

Art No.:FZ022N
prt.
EAN No.:

3250612776702

Pack qty.:1 prt.
Technical Characteristics
Intended door position:right
Transparent cover or door:no
Door type for switch gear cabinet:Partial door
Type of door closing:Hinged pattern handle and bar locking
Door quantity:1
Number of keylock of the door:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Height of installed product:1069 mm
Width of installed product:519 mm
Quantity of section in width:2
European directive WEEE:not concerned
Protection index IP:IP44
Range name:univers
  • FZ022N
    FZ022N Door,  univers,  right,  f.encl. 1100x550mm
    FZ022N
  • FZ022N
    Product Drawing Plain doors right with lock sheet steel
  • FZ022N Door,  univers,  right,  f.encl. 1100x550mm
  • Product Drawing Plain doors right with lock sheet steel
All data is subject to errors and technical modifications.