Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ015N

FZ015N Door,  univers,  left,  f.encl. 950x800mm

FZ015N
FZ015N Door,  univers,  left,  f.encl. 950x800mm
Product Drawing Plain doors left sheet steel

Door, univers, left, f.encl. 950x800mm

Art No.:FZ015N
prt.
EAN No.:

3250612776634

Pack qty.:1 prt.
Technical Characteristics
Intended door position:left
Transparent cover or door:no
Door type for switch gear cabinet:Partial door
Type of door closing:non keylock
Door quantity:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Height of installed product:919 mm
Width of installed product:248 mm
Quantity of section in width:1
European directive WEEE:not concerned
Protection index IP:IP54
Range name:univers
  • FZ015N
    FZ015N Door,  univers,  left,  f.encl. 950x800mm
    FZ015N
  • FZ015N
    Product Drawing Plain doors left sheet steel
  • FZ015N Door,  univers,  left,  f.encl. 950x800mm
  • Product Drawing Plain doors left sheet steel
All data is subject to errors and technical modifications.