Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ012N

FZ012N Door,  univers,  left,  f.encl. 800x1050mm

FZ012N
FZ012N Door,  univers,  left,  f.encl. 800x1050mm
Product Drawing Plain doors left sheet steel

Door, univers, left, f.encl. 800x1050mm

Art No.:FZ012N
prt.
EAN No.:

3250612776603

Pack qty.:1 prt.
Technical Characteristics
Intended door position:left
Transparent cover or door:yes
Door type for switch gear cabinet:Partial door
Type of door closing:non keylock
Door quantity:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Height of installed product:769 mm
Width of installed product:498 mm
Quantity of section in width:2
European directive WEEE:not concerned
Protection index IP:IP54
Range name:univers
  • FZ012N
    FZ012N Door,  univers,  left,  f.encl. 800x1050mm
    FZ012N
  • FZ012N
    Product Drawing Plain doors left sheet steel
  • FZ012N Door,  univers,  left,  f.encl. 800x1050mm
  • Product Drawing Plain doors left sheet steel
All data is subject to errors and technical modifications.