Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB74S

FWB74S FWB encl.univers,  FW, 1100x1050mm

FWB74S

FWB encl.univers, FW, 1100x1050mm

Art No.:FWB74S
prt.
EAN No.:

3250612736928

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting/surface-mounting/section make
With a pipe-in lead:yes
Cover type:With Notch
Lid shape:Closed
Transparent cover or door:no
Cover type:Cover
Type of door closing:hinged pattern handle and
Number of doors:2
Number of keylock of the door:1
Copper weight of the product:0,162 kg
Colour:white  
Colour:white
Material:sheet steel
Enclosure material:steel
Material housing:Steel
Type of surface treatment:powder-coated
Depth of installed product:161 mm
Height of installed product:1100 mm
Suitable for outdoor mounting:No
accessorizable:yes
Number of rows:28
Quantity of section in width:4
Quantity of rails:28
Protection class according to IEC-61140:II
protection degree and standard for type plate:IP44 - EN 60529 --- IP44 - DIN VDE 0470-1
product standard low-voltage for type plate:VDE 0660-600-2/-3
Protection class:isol.class II
Protection index IP:IP44
Impact strength:IK09
  • FWB74S
    FWB74S FWB encl.univers,  FW, 1100x1050mm
    FWB74S
  • FWB74S FWB encl.univers,  FW, 1100x1050mm
All data is subject to errors and technical modifications.