Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB61S

FWB61S FWB encl., univers,  IP44,950x300x161mm,  QC

FWB61S

FWB encl., univers, IP44,950x300x161mm, QC

Art No.:FWB61S
prt.
EAN No.:

3250612735754

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting/surface-mounting/section make
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Cover type:With Notch
Lid shape:Closed
Transparent cover or door:no
Cover type:Door
Type of door closing:hinged pattern handle
Door quantity:1
Number of keylock of the door:1
Copper weight of the product:0,042 kg
Colour:white  
Colour:white
Material:sheet steel
Enclosure material:steel
Material housing:Steel
Type of surface treatment:powder-coated
Depth of installed product:161 mm
Height of installed product:950 mm
Width of installed product:300 mm
Fitted with:with clamp
Number of rows:6
Quantity of section in width:1
Can be accessorized:yes
Protection class according to IEC-61140:II
Protection degree and standard for type plate:IP44 - EN 60529 --- IP44 - DIN VDE 0470-1
Product standard low-voltage for type plate:VDE 0660-600-2/-3
Protection class:isol.class II
Protection index IP:IP44
IK protection code against mecanical impacts:09
Impact strength:IK09
  • FWB61S
    FWB61S FWB encl., univers,  IP44,950x300x161mm,  QC
    FWB61S
  • FWB61S FWB encl., univers,  IP44,950x300x161mm,  QC
All data is subject to errors and technical modifications.