Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB61GS

FWB61GS FWB encl., univers,  IP44,950x300x161, QC

FWB61GS

FWB encl., univers, IP44,950x300x161, QC

Art No.:FWB61GS
prt.
EAN No.:

3250612737727

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Cover type:With Notch
Transparent cover or door:yes
Cover type:Door
Material thickness cover:1 mm
Type of door closing:hinged pattern handle
Door leave:single
Door quantity:1
Number of keylock of the door:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:Steel
Type of surface treatment:powder-coated
Depth of installed product:161 mm
Internal depth:161 mm
Height of installed product:950 mm
Width of installed product:300 mm
Width in division units:12
Thickness of sidewall material:1 mm
Suitable for outdoor use:no
Mounting plate included:no
With lock:no
Number of openings for flange plates:2
Number of rows:6
Quantity of section in width:1
Extension possible:yes
European directive WEEE:concerned
Protection class:isol.class II
Protection index IP:IP44
IK protection code against mecanical impacts:IK07
Fire resistance:-
  • FWB61GS
    FWB61GS FWB encl., univers,  IP44,950x300x161, QC
    FWB61GS
  • FWB61GS FWB encl., univers,  IP44,950x300x161, QC
All data is subject to errors and technical modifications.