Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB42GS

FWB42GS FWB encl., univers,  IP44,650x550x161, QC

FWB42GS

FWB encl., univers, IP44,650x550x161, QC

Art No.:FWB42GS
prt.
EAN No.:

3250612736744

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting/surface-mounting/section make
Cover type:With Notch
Transparent cover or door:yes
Cover type:Door
Type of door closing:hinged pattern handle
Door quantity:1
Number of keylock of the door:1
Colour:white  
Colour:white
Material:Steel
Enclosure material:steel
Type of surface treatment:powder-coated
Depth of installed product:161 mm
Height of installed product:650 mm
Width of installed product:550 mm
Number of rows:8
Quantity of rails:8
Protection degree and standard for type plate:IP44 - EN 60529 --- IP44 - DIN VDE 0470-1
Product standard low-voltage for type plate:VDE 0660-600-2/-3
Protection class:isol.class II
Protection index IP:IP44
  • FWB42GS
    FWB42GS FWB encl., univers,  IP44,650x550x161, QC
    FWB42GS
  • FWB42GS FWB encl., univers,  IP44,650x550x161, QC
All data is subject to errors and technical modifications.