Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KM25A

KM25A PE/N terminal,  universZ,  2x25 clamp.point

KM25A

PE/N terminal, universZ, 2x25 clamp.point

Art No.:KM25A
prt.
EAN No.:

3250613831332

Pack qty.:2 prt.
Technical Characteristics
Colour:RAL 9010
Material:brass
Length:217 mm
Width of installed product:5 mm
Number and size of connection points:(2x25) 11x16+14x10mm²
Conductor cross-section:25 mm²
  • KM25A
    KM25A PE/N terminal,  universZ,  2x25 clamp.point
    KM25A
  • KM25A PE/N terminal,  universZ,  2x25 clamp.point
All data is subject to errors and technical modifications.