Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

IP 30 flush enclosures and accessories

Product Filters

Width of installed product:Height of installed product:Number of modules: 

IP 30 flush enclosures with plain door

FW31US2 FW flush encl., univers,  FW, 1x3 rows,  QC
FW31US2
Art No.  Description Pack qty. 
FW31US2FW flush encl., univers, FW, 1x3 rows, QC1 prt.
prt.
FW32US2FW flush encl., univers, FW, 2x3 rows, QC1 prt.
prt.
FW33US2FW flush encl., univers, FW, 3x3 rows, QC1 prt.
prt.
FW41US2FW flush encl., univers, FW, 1x4 rows, QC1 prt.
prt.
FW42US2FW flush encl., univers, FW, 2x4 rows, QC1 prt.
prt.
FW43US2FW flush encl., univers, FW, 3x4 rows, QC1 prt.
prt.
FW51US2FW flush encl., univers, FW, 1x5 rows, QC1 prt.
prt.
FW52US2FW flush encl., univers, FW, 2x5 rows, QC1 prt.
prt.
FW53US2FW flush encl., univers, FW, 3x5 rows, QC1 prt.
prt.
FW54US2FW flush encl., univers, FW, 3x5 rows, QC1 prt.
prt.
FW61US2FW flush encl., univers, FW, 1x6 rows, QC1 prt.
prt.
FW62US2FW flush encl., univers, FW, 2x6 rows, QC1 prt.
prt.
FW63US2FW flush encl., univers, FW, 3x6 rows, QC1 prt.
prt.
FW71US2FW flush encl., univers, FW, 1x7 rows, QC1 prt.
prt.
FW72US2FW flush encl., univers, FW, 2x7 rows, QC1 prt.
prt.
FW73US2FW flush encl., univers, FW, 3x7 rows, QC1 prt.
prt.

IP 30 flush enclosures with transparent door

FW31UG2 FW board flush mounting, 36M,  IP30, SCII,  QC
FW31UG2
Art No.  Description Pack qty. 
FW31UG2FW board flush mounting, 36M, IP30, SCII, QC1 prt.
prt.
FW32UG2FW flush encl., univers, FW, 2x3 rows, QC1 prt.
prt.
FW33UG2FW flush encl., univers, FW, 3x3 rows, QC1 prt.
prt.
FW41UG2FW flush encl., univers, FW, 1x4 rows, QC1 prt.
prt.
FW42UG2FW flush encl., univers, FW, 2x4 rows, QC1 prt.
prt.
FW43UG2FW flush encl., univers, FW, 3x4 rows, QC1 prt.
prt.
FW51UG2FW flush encl., univers, FW, 1x5 rows, QC1 prt.
prt.
FW52UG2FW flush encl., univers, FW, 2x5 rows, QC1 prt.
prt.
FW53UG2FW flush encl., univers, FW, 3x5 rows, QC1 prt.
prt.
FW54UG2FW flush encl., univers, FW, 3x5 rows, QC1 prt.
prt.
FW61UG2FW flush encl., univers, FW, 1x6 rows, QC1 prt.
prt.
FW62UG2FW flush encl., univers, FW, 2x6 rows, QC1 prt.
prt.
FW63UG2FW flush encl., univers, FW, 3x6 rows, QC1 prt.
prt.
FW64UG2FW flush encl., univers, FW, 4x6 rows, QC1 prt.
prt.
FW71UG2FW flush encl., univers, FW, 1x7 rows, QC1 prt.
prt.
FW72UG2FW flush encl., univers, FW, 2x7 rows, QC1 prt.
prt.
FW73UG2FW flush encl., univers, FW, 3x7 rows, QC1 prt.
prt.

PE + N connections

KM13A PE/N Terminal,  universZ,  2x13 clamp.point
KM13A
Art No.  Description Pack qty. 
KM13APE/N Terminal, universZ, 2x13 clamp.point2 prt.
prt.
KM22APE/N Terminal, universZ, 2x22 clamp.point2 prt.
prt.
KM25APE/N terminal, universZ, 2x25 clamp.point2 prt.
prt.
KM05BPE/N Terminal, universZ, 4x5 clamp.point1 prt.
prt.

QuickConnect N terminals

KN06N Terminal,  QC,  N, 6 connect.
KN06N
Art No.  Description Pack qty. 
KN06NTerminal, QC, N, 6 connect.1 prt.
prt.
KN10NTerminal, QC, N, 10 connect.1 prt.
prt.
KN14NTerminal, QC, N, 14 connect.1 prt.
prt.
KN18NTerminal, QC, N, 18 connect.1 prt.
prt.
KN22NTerminal, QC, N, 22 connect.1 prt.
prt.
KN26NTerminal, QC, N, 26 connect.1 prt.
prt.

QuickConnect Ph terminals

KN06P Terminal,  QC,  L, 6 connect.
KN06P
Art No.  Description Pack qty. 
KN06PTerminal, QC, L, 6 connect.1 prt.
prt.
KN10PTerminal, QC, L, 10 connect.1 prt.
prt.
KN14PTerminal, QC, L, 14 connect.1 prt.
prt.
KN18PTerminal, QC, L, 18 connect.1 prt.
prt.
KN22PTerminal, QC, L, 22 connect.1 prt.
prt.
KN26PTerminal, QC, L, 26 connect.1 prt.
prt.

QuickConnect PE terminals

KN06E Terminal,  QC,  PE, 6 connect.
KN06E
Art No.  Description Pack qty. 
KN06ETerminal, QC, PE, 6 connect.1 prt.
prt.
KN10ETerminal, QC, PE, 10 connect.1 prt.
prt.
KN14ETerminal, QC, PE, 14 connect.1 prt.
prt.
KN18ETerminal, QC, PE, 18 connect.1 prt.
prt.
KN22ETerminal, QC, PE, 22 connect.1 prt.
prt.
KN26ETerminal, QC, PE, 26 connect.1 prt.
prt.

Terminal support

UZ00K1 Connection support,  univers,  QuickConnect
UZ00K1
Art No.  Description Pack qty. 
UZ00K1Connection support, univers, QuickConnect1 prt.
prt.

Universal adapter

KN00A Terminal carrier,  QC,  uni-adapter
KN00A
Art No.  Description Pack qty. 
KN00ATerminal carrier, QC, uni-adapter1 prt.
prt.

Door lock with handle

FZ598N Door shield with handle,  univers
FZ598N
Art No.  Description Pack qty. 
FZ598NDoor shield with handle, univers1 prt.
prt.

Slotted doors left

FZ007NV Door,  univers,  left,  slotted 650x800mm
FZ007NV
Art No.  Description Pack qty. 
FZ007NVDoor, univers, left, slotted 650x800mm1 prt.
prt.
FZ011NVDoor, univers, left, slotted 800x800mm1 prt.
prt.
FZ023NVDoor, univers, left, slotted 1100x800mm1 prt.
prt.

Slotted doors right with closure

FZ006NV Door,  univers,  right,  slotted 650x550mm
FZ006NV
Art No.  Description Pack qty. 
FZ006NVDoor, univers, right, slotted 650x550mm1 prt.
prt.
FZ009NVDoor, univers, right, slotted 800x300mm1 prt.
prt.
FZ010NVDoor, univers, right, slotted 800x550mm1 prt.
prt.
FZ014NVDoor, univers, right, slotted 950x550mm1 prt.
prt.
FZ021NVDoor, univers, right, slotted 1100x300mm1 prt.
prt.
FZ022NVDoor, univers, right, slotted 1100x550mm1 prt.
prt.

Kits for perforated mounting plates

UN31TN Kit,  univers,  FW,  media,  450x250mm
UN31TN
Art No.  Description Pack qty. 
UN31TNKit, univers, FW, media, 450x250mm1 prt.
prt.
UN32TNKit, univers, FW, media, 450x500mm1 prt.
prt.
UN41TNKit, univers, FW, media, 600x250mm1 prt.
prt.
UN42TNKit, univers, FW, media, 600x500mm1 prt.
prt.
UN51TNKit, univers, FW, media, 750x250mm1 prt.
prt.
UN52TNKit, univers FW, media, 750x500mm1 prt.
prt.
UN61TNKit, univers, FW, media, 900x250mm1 prt.
prt.
UN62TNKit, univers, FW, media, 900x500mm1 prt.
prt.
UN71TNKit, univers, FW, media, 1050x250mm1 prt.
prt.
UN72TNKit, univers, FW, media, 1050x500mm1 prt.
prt.

Perforated mounting plates

UZ21M6 Mounting plate,  universN,  perforated
UZ21M6
Art No.  Description Pack qty. 
UZ21M6Mounting plate, universN, perforated1 prt.
prt.
UZ31M5Mounting plate, universN, for telcom.1 prt.
prt.
UZ31M6Mounting plate, univers, 390x247mm, punch.1 prt.
prt.
UZ32M5Mounting plate, universN, for telcom.1 prt.
prt.
UZ41M6Mounting plate, univers, 570x247mm, punch.1 prt.
prt.

Set of 2 uprights

UN07FN Vertical uprights,  univers,  FW,  h1050mm, 2p.
UN07FN
Art No.  Description Pack qty. 
UN07FNVertical uprights, univers, FW, h1050mm, 2p.1 prt.
prt.

DIN rail

U842B DIN rail, 35x248x7,5mm,  Metal,  galvanized,
U842B
Art No.  Description Pack qty. 
U842BDIN rail, 35x248x7,5mm, Metal, galvanized, 1 prt.
prt.

Earth connection for perforated plate

UL01G1 Connection earth,  1 pole 1,5mm²
UL01G1
Art No.  Description Pack qty. 
UL01G1Connection earth, 1 pole 1,5mm²1 prt.
prt.

Tower underparts with bar

UZ03A1 Tower underpart,  universZ,  with bar
UZ03A1
Art No.  Description Pack qty. 
UZ03A1Tower underpart, universZ, with bar1 prt.
prt.

Depth adapting kit

FZ279 Deep-adjustment,  univers FW,  for FWxxU.
FZ279
Art No.  Description Pack qty. 
FZ279Deep-adjustment, univers FW, for FWxxU.1 prt.
prt.

Sliders

FZ277 Cable entry plate,  univers FW,  for FWxxU.
FZ277
Art No.  Description Pack qty. 
FZ277Cable entry plate, univers FW, for FWxxU.1 prt.
prt.
All data is subject to errors and technical modifications.