Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

CZ001

CZ001 Contact for RCCB 2(1C+1O) 6A 240V AC

CZ001

Contact for RCCB 2(1C+1O) 6A 240V AC

Art No.:CZ001
prt.
EAN No.:

3250611860013

Pack qty.:1 prt.
Technical Characteristics
Frequency:50 Hz
Rated operational voltage Ue:230/440 V
Rated insulation voltage:500 V
Rated operational voltage in DC:12/250 V
Acceptable current rating with AC1:6 A
Imin = f (U = 230 V AC):6 A
Imin = f (U = 230 V DC):0,6 A
Imin=f(U=400V AC) for power circuit:3 A
Total power loss under IN:0,1 W
Electric endurance in number of cycles:6000
Number of mechanical operations:12000
Width of installed product:18 mm
Tightening torque:1,2Nm
Factory fitted:no
Connection cross-sect. rigid cable:6mm²
Connection cross-sect. flexible conductor:4mm²
Type of connection:with screw
Type of contacts:auxiliary contact 1NC+1N0 alarm contact 1NC+1NO
Quantity of NC contacts:1
Quantity of NO contacts:1
European directive WEEE:concerned
Storage temperature:-40 to 80 °C
Air humidity protection:95% / 80°C
  • CZ001
    CZ001 Contact for RCCB 2(1C+1O) 6A 240V AC
    CZ001
  • CZ001 Contact for RCCB 2(1C+1O) 6A 240V AC
All data is subject to errors and technical modifications.