Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

CP480F

CP480F RCCB 4P 80A 300mA AC S

CP480F
CP480F RCCB 4P 80A 300mA AC S

RCCB 4P 80A 300mA AC S

Art No.:CP480F
prt.
EAN No.:

3250611764854

Pack qty.:1 prt.
Technical Characteristics
Neutral position:left
Number of poles:4 P
Fixing mode:Din-Rail
Frequency:50 Hz
Rated residual operating current:300 mA
Withstand not tripping on 8-20 μs wave:5 kA
Breaking and opening capacity:1,5 kA
Rated conditional short-circuit current Inc according to EN 61008-1:6 kA
Rating current -15°C:80 A
Rating current -20°C:80 A
Rating current 0°C:80 A
Rating current 10°C:80 A
Rating current -10°C:80 A
Rating current 15°C:80 A
Rating current 20°C:80 A
Rating current 25°C:80 A
Rating current -25°C:80 A
Rating current 30°C:80 A
Rating current 35°C:80 A
Rating current 40°C:80 A
Rating current 45°C:80 A
Rating current 5°C:80 A
Rating current -5°C:80 A
Rating current 50°C:80 A
Rating current 55°C:80 A
Rating current 60°C:75 A
Rating current 65°C:71 A
Rating current 70°C:59 A
Power loss per pole at In:7,4 W
Total power loss under IN:19,7 W
Short-time delayed tripping:yes
Protected against nuisance tripping:yes
Electric endurance in number of cycles:2000
Number of mechanical operations:4000
Depth of installed product:70 mm
Height of installed product:86 mm
Width of installed product:70 mm
Construction size (DIN 43880):1
Type of bottom rail clip for modular devices:metallic
Type of top rail clip for modular devices:NA
Bottom removability for modular devices:no
Top removability for modular devices:no
Type of connection:with screw
Standard text:EN 61008-1
European directive WEEE:concerned
Protection index IP:IP20
Residual current type:AC SEL
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Altitude:2000 m
Storage temperature:-55 to 70 °C
  • CP480F
    CP480F RCCB 4P 80A 300mA AC S
    CP480F
  • CP480F
    No picture available
All data is subject to errors and technical modifications.