Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

CFH225F

Art No.  Description Pack qty. 
CZ001Contact for RCCB 2(1C+1O) 6A 240V AC1 prt.
prt.
CZN005Sealable terminal covers RCCB 25/63A 2M10 SET
SET
MZ203Shunt trip 230-415V AC 110-130V DC1 prt.
prt.
MZ204Shunt trip 24-48V AC 12-48V DC1 prt.
prt.
MZ205Under voltage release 48V DC1 prt.
prt.
MZ206Under voltage release 230V AC1 prt.
prt.
MZ212Over voltage release 230V AC1 prt.
prt.
MZ905Remote control auxiliary1 prt.
prt.
MZ915Auto reclosing remote control auxiliary1 prt.
prt.
MZN175Padlockable locking kit MCB, RCCB, RCBO2 prt.
prt.
MZN176Loking wire for modular produkt10 prt.
prt.
All data is subject to errors and technical modifications.