Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

CFC490F

CFC490F RCCB 4P 125A 300mA AC

CFC490F

RCCB 4P 125A 300mA AC

Art No.:CFC490F
prt.
EAN No.:

3250611661122

Pack qty.:1 prt.
Technical Characteristics
Neutral position:left
Number of poles:4 P
Fixing mode:Din-Rail
Ground fault signalisation:yes
Frequency:50 Hz
Rated residual operating current:300 mA
Withstand not tripping on 8-20 μs wave:0,25 kA
Breaking and opening capacity:1,25 kA
Rated conditional short-circuit current Inc according to EN 61008-1:6 kA
Power loss per pole at In:11,2 W
Total power loss under IN:33,6 W
Short-time delayed tripping:no
Protected against nuisance tripping:no
Electric endurance in number of cycles:2000
Number of mechanical operations:10000
Depth of installed product:68 mm
Height of installed product:85 mm
Width of installed product:71 mm
Connection cross section of access and exit with screws, for flexible conductor:1,5/35 mm²
Connection cross-section of input and output with screws, for massive conductors:1,5/50 mm²
European directive WEEE:concerned
Protection index IP:IP20
Residual current type:AC
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Storage temperature:-25 to 40 °C
Air humidity protection:Execution I
  • CFC490F
    CFC490F RCCB 4P 125A 300mA AC
    CFC490F
  • CFC490F RCCB 4P 125A 300mA AC
All data is subject to errors and technical modifications.