Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

CDC440F

CDC440F RCCB 4P 40A 30mA AC

CDC440F
CDC440F RCCB 4P 40A 30mA AC

RCCB 4P 40A 30mA AC

Art No.:CDC440F
prt.
EAN No.:

3250611612636

Pack qty.:1 prt.
Technical Characteristics
Neutral position:left
Number of poles:4 P
Fixing mode:Din-Rail
Ground fault signalisation:yes
Frequency:50 Hz
Rated operational voltage Ue:230/400 V
Rated insulation voltage:500 V
Rated impulse withstand voltage:4000 V
Rated residual operating current:30 mA
Withstand not tripping on 8-20 μs wave:0,25 kA
Breaking and opening capacity:1,5 kA
Rated conditional short-circuit current Inc according to EN 61008-1:6 kA
Rating current -15°C:40 A
Rating current -20°C:40 A
Rating current 0°C:40 A
Rating current 10°C:40 A
Rating current -10°C:40 A
Rating current 15°C:40 A
Rating current 20°C:40 A
Rating current 25°C:40 A
Rating current -25°C:40 A
Rating current 30°C:40 A
Rating current 35°C:40 A
Rating current 40°C:40 A
Rating current 45°C:40 A
Rating current 5°C:40 A
Rating current -5°C:40 A
Rating current 50°C:40 A
Rating current 55°C:40 A
Rating current 60°C:40 A
Rating current 65°C:40 A
Rating current 70°C:40 A
Power loss per pole at In:2,3 W
Total power loss under IN:6,5 W
Short-time delayed tripping:no
Protected against nuisance tripping:no
Electric endurance in number of cycles:2000
Number of mechanical operations:4000
Depth of installed product:70 mm
Height of installed product:83 mm
Width of installed product:70 mm
Construction size (DIN 43880):1
Type of top connection for modular devices:with screw
Tightening torque:2,8Nm
Type of bottom rail clip for modular devices:metallic
Type of top rail clip for modular devices:NA
Type of Bottom Connection for modular devices:BIconnect
Bottom removability for modular devices:no
Top removability for modular devices:no
Connection cross-section of the access with screws, with flexible conductor:1/16 mm²
Connection cross-section at output with screw, for massive conductor:1/25 mm²
Connection cross-section for rigid conductor, upstream terminals with screws:1/25 mm²
Connection cross-sect. rigid cable:25mm²
Connection cross-sect. flexible conductor:16mm²
Type of connection:with screw
Connection cross section of access and exit with screws, for flexible conductor:1/16 mm²
Standard text:EN 61008-1
European directive WEEE:concerned
Protection index IP:IP20
Residual current type:AC
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Operating temperature:-25 … 40 °C
Altitude:2000 m
Storage temperature:-55 to 70 °C
Air humidity protection:Execution I
Storage/transport temperature:-55 … 70 °C
  • CDC440F
    CDC440F RCCB 4P 40A 30mA AC
    CDC440F
  • CDC440F
    No picture available
All data is subject to errors and technical modifications.