Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ADC432F

ADC432F RCBO 3P+N 6/10kA C-32A 30mA AC

ADC432F

RCBO 3P+N 6/10kA C-32A 30mA AC

Art No.:ADC432F
prt.
EAN No.:

3250611063544

Pack qty.:1 prt.
Technical Characteristics
Neutral position:left
Number of protected poles:3
Number of poles:4 P
Type of pole:3P+N
Curve:C
Frequency:50 Hz
Rated short circuit breaking capacity Icn AC according IEC60898-1:6 kA
Rated operational voltage Ue:230/400 V
Rated insulation voltage:500 V
Max operating voltage:440 V
Rated impulse withstand voltage:4000 V
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:10 kA
Rated residual operating current:30 mA
Withstand not tripping on 8-20 μs wave:3 kA
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1:6 kA
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1:6 kA
Breaking and opening capacity:6 kA
Magnetic regulating currrent at 40° C:5/10 In
min/maxi threshold value of the AC thermal operation:1,13/1,45 In
Rating current 20°C:33,2 A
Rating current 30°C:32 A
Rating current 35°C:31,6 A
Rating current 40°C:31,1 A
Rating current 45°C:30,7 A
Rating current 50°C:30,3 A
Rating current 55°C:29,8 A
Rating current 60°C:29,3 A
Correction factor of rating current for 2 devices placed side-by-side:0,95
Correction factor of rating current for 3 devices placed side-by-side:0,95
Correction factor of rating current for 4 and 5 devices placed side-by-side:0,9
Correction factor of rating current for 6 devices placed side-by-side:0,85
Power loss per pole at In:5,1 W
Total power loss under IN:14,7 W
Protected against nuisance tripping:no
Electric endurance in number of cycles:1000
Number of mechanical operations:6000
Depth of installed product:70 mm
Height of installed product:93,4 mm
Width of installed product:88,5 mm
Type of bottom rail clip for modular devices:plastic
Type of top rail clip for modular devices:NA
Bottom removability for modular devices:yes
Top removability for modular devices:yes
Connection cross-sect. rigid cable:1 / 16mm²
Connection cross-sect. flexible conductor:0,75 / 10mm²
Standard text:EN 61009-1
European directive WEEE:concerned
Protection index IP:IP20
Residual current type:AC
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Class of energy limitation I²t:3
Altitude:2000 m
Storage temperature:-25 to 70 °C
Air humidity protection:for all climates
Temperature of calibration:30 °C
  • ADC432F
    ADC432F RCBO 3P+N 6/10kA C-32A 30mA AC
    ADC432F
  • ADC432F RCBO 3P+N 6/10kA C-32A 30mA AC
All data is subject to errors and technical modifications.