Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

4 pole RCBOs

Curve B

ADM406G RCBO 4P 6kA B-6A 30mA A
ADM406G
Art No.  Description Pack qty. 
ADM406GRCBO 4P 6kA B-6A 30mA A1 prt.
prt.
ADM410GRCBO 4P 6kA B-10A 30mA A1 prt.
prt.
ADM416GRCBO 4P 6kA B-16A 30mA A1 prt.
prt.
ADM420GRCBO 4P 6kA B-20A 30mA A1 prt.
prt.
ADM425GRCBO 4P 6kA B-25A 30mA A1 prt.
prt.
ADM432GRCBO 4P 6kA B-32A 30mA A1 prt.
prt.
ADM440GRCBO 4P 6kA B-40A 30mA A1 prt.
prt.

Type AC curve C

ADC410F RCBO 3P+N 6/10kA C-10A 30mA AC
ADC410F
Art No.  Description Pack qty. 
ADC410FRCBO 3P+N 6/10kA C-10A 30mA AC1 prt.
prt.
ADC416FRCBO 3P+N 6/10kA C-16A 30mA AC1 prt.
prt.
ADC420FRCBO 3P+N 6/10kA C-20A 30mA AC1 prt.
prt.
ADC432FRCBO 3P+N 6/10kA C-32A 30mA AC1 prt.
prt.
AFC416FRCBO 3P+N 6/10kA C-16A 300mA AC1 prt.
prt.
AFC420FRCBO 3P+N 6/10kA C-20A 300mA AC1 prt.
prt.
All data is subject to errors and technical modifications.