Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

1 Ph/N RCBOs

Curve C, 4500 A / 6 kA type AC

ACC816F RCBO 1P+N 4.5/6kA C-16A 10mA AC
ACC816F
Art No.  Description Pack qty. 
ACC816FRCBO 1P+N 4.5/6kA C-16A 10mA AC1 prt.
prt.
ADC802FRCBO 1P+N 4.5kA C-2A 30mA AC1 prt.
prt.
ADC806FRCBO 1P+N 4.5kA C-6A 30mA AC1 prt.
prt.
ADC810FRCBO 1P+N 4.5kA C-10A 30mA AC1 prt.
prt.
ADC816FRCBO 1P+N 4.5kA C-16A 30mA AC1 prt.
prt.
ADC820FRCBO 1P+N 4.5kA C-20A 30mA AC1 prt.
prt.
ADC825FRCBO 1P+N 4.5kA C-25A 30mA AC1 prt.
prt.
ADC832FRCBO 1P+N 4.5kA C-32A 30mA AC1 prt.
prt.
ADC840FRCBO 1P+N 4.5kA C-40A 30mA AC1 prt.
prt.
AFC806FRCBO 1P+N 4.5kA C-6A 300mA AC1 prt.
prt.
AFC810FRCBO 1P+N 4.5kA C-10A 300mA AC1 prt.
prt.
AFC816FRCBO 1P+N 4.5kA C-16A 300mA AC1 prt.
prt.
AFC820FRCBO 1P+N 4.5kA C-20A 300mA AC1 prt.
prt.
AFC825FRCBO 1P+N 4.5kA C-25A 300mA AC1 prt.
prt.
AFC832FRCBO 1P+N 4.5kA C-32A 300mA AC1 prt.
prt.
AFC840FRCBO 1P+N 4.5kA C-40A 300mA AC1 prt.
prt.

Curve C, 4500 A / 6 kA type A / HI

ADC816F RCBO 1P+N 4.5kA C-16A 30mA AC
ADC816F
Art No.  Description Pack qty. 
ADH810FRCBO 1P+N 4.5kA C-10A 30mA HI1 prt.
prt.
ADH816FRCBO 1P+N 4.5kA C-16A 30mA HI1 prt.
prt.
ADH820FRCBO 1P+N 4.5kA C-20A 30mA HI1 prt.
prt.
ADH825FRCBO 1P+N 4.5kA C-25A 30mA HI1 prt.
prt.
ADH832FRCBO 1P+N 4.5kA C-32A 30mA HI1 prt.
prt.
AFH810FRCBO.1P+N 4.5kA C-10A 300mA HI1 prt.
prt.
AFH816FRCBO.1P+N 4.5kA C-16A 300mA HI1 prt.
prt.
AFH820FRCBO.1P+N 4.5kA C-20A 300mA HI1 prt.
prt.

Curve C, 6000 A / 10 kA type AC

ADC816F RCBO 1P+N 4.5kA C-16A 30mA AC
ADC816F
Art No.  Description Pack qty. 
ADC906FRCBO 1P+N 6kA C-6A 30mA AC1 prt.
prt.
ADC910FRCBO 1P+N 6kA C-10A 30mA AC1 prt.
prt.
ADC916FRCBO 1P+N 6kA C-16A 30mA AC1 prt.
prt.
ADC920FRCBO 1P+N 6kA C-20A 30mA AC1 prt.
prt.
ADC925FRCBO 1P+N 6kA C-25A 30mA AC1 prt.
prt.
ADC932FRCBO 1P+N 6kA C-32A 30mA AC1 prt.
prt.
ADC940FRCBO 1P+N 6kA C-40A 30mA AC1 prt.
prt.
AFC906FRCBO 1P+N 6kA C-6A 300mA AC1 prt.
prt.
AFC910FRCBO 1P+N 6kA C-10A 300mA AC1 prt.
prt.
AFC916FRCBO 1P+N 6kA C-16A 300mA AC1 prt.
prt.
AFC920FRCBO 1P+N 6kA C-20A 300mA AC1 prt.
prt.
AFC925FRCBO 1P+N 6kA C-25A 300mA AC1 prt.
prt.
AFC932FRCBO 1P+N 6kA C-32A 300mA AC1 prt.
prt.
AFC940FRCBO 1P+N 6kA C-40A 300mA AC1 prt.
prt.
ACC916FRCBO 1P+N 6kA C-16A 10mA AC1 prt.
prt.

Curve C, 6000 A / 10 kA type A / HI

ADC816F RCBO 1P+N 4.5kA C-16A 30mA AC
ADC816F
Art No.  Description Pack qty. 
ADH906FRCBO 1P+N 6kA C-6A 30mA HI1 prt.
prt.
ADH910FRCBO 1P+N 6kA C-10A 30mA HI1 prt.
prt.
ADH916FRCBO 1P+N 6kA C-16A 30mA HI1 prt.
prt.
ADH920FRCBO 1P+N 6kA C-20A 30mA HI1 prt.
prt.
ADH925FRCBO 1P+N 6kA C-25A 30mA HI1 prt.
prt.
ADH940FRCBO 1P+N 6kA C-40A 30mA HI1 prt.
prt.
AFH910FRCBO 1P+N 6kA C-10A 300mA HI1 prt.
prt.
AFH916FRCBO 1P+N 6kA C-16A 300mA HI1 prt.
prt.
AFH920FRCBO 1P+N 6kA C-20A 300mA HI1 prt.
prt.
AFH925FRCBO 1P+N 6kA C-25A 300mA HI1 prt.
prt.
AFH932FRCBO 1P+N 6kA C-32A 300mA HI1 prt.
prt.
AFH940FRCBO 1P+N 6kA C-40A 300mA HI1 prt.
prt.

Terminal covers

AZ010 Yellow terminal covers sealable RCBO 2M
AZ010
Art No.  Description Pack qty. 
AZ010Yellow terminal covers sealable RCBO 2M4 prt.
prt.
AZ0021 set of 2 grey terminal covers RCBO 2M4 prt.
prt.
All data is subject to errors and technical modifications.