Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LS771

LS771 Microswitch 3P for fuse carrier L58

LS771

Microswitch 3P for fuse carrier L58

Art No.:LS771
prt.
EAN No.:

3250614197710

Pack qty.:1 prt.
Technical Characteristics
Number of poles:3 P
Suitable for:Fuse carrier
Frequency:40/60 Hz
Rated operational voltage Ue:220/250 V
Rated insulation voltage:6000 V
Rated operational voltage in DC:24/220 V
Acceptable current rating with AC1:5 A
Imin = f (U = 230 V AC):5 A
Width of installed product:9 mm
Type of connection:fast-on terminal
Type of accessory:fault-signal contact
Quantity of INV contacts:1
European directive WEEE:concerned
Storage temperature:-25 to 55 °C
Air humidity protection:95% / 80°C
  • LS771
    LS771 Microswitch 3P for fuse carrier L58
    LS771
  • LS771 Microswitch 3P for fuse carrier L58
All data is subject to errors and technical modifications.