Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LS670

LS670 Microswitch 1P for fuse carrier L51

LS670

Microswitch 1P for fuse carrier L51

Art No.:LS670
prt.
EAN No.:

3250614196706

Pack qty.:1 prt.
Technical Characteristics
Number of poles:1 P
Suitable for:Fuse carrier
Frequency:40/60 Hz
Rated operational voltage Ue:220/250 V
Rated insulation voltage:6000 V
Rated operational voltage in DC:24 V
Acceptable current rating with AC1:5 A
Imin = f (U = 230 V AC):5 A
Depth of installed product:20 mm
Height of installed product:35 mm
Width of installed product:35 mm
Type of connection:fast-on terminal
Type of accessory:fault-signal contact
Quantity of INV contacts:1
European directive WEEE:concerned
Storage temperature:-25 to 55 °C
Air humidity protection:95% / 80°C
  • LS670
    LS670 Microswitch 1P for fuse carrier L51
    LS670
  • LS670 Microswitch 1P for fuse carrier L51
All data is subject to errors and technical modifications.