Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LS531

LS531 Fuse carrier 1P 32A L38 signal light 1M

LS531
LS531 Fuse carrier 1P 32A L38 signal light 1M

Fuse carrier 1P 32A L38 signal light 1M

Art No.:LS531
prt.
EAN No.:

3250614123801

Pack qty.:12 prt.
Technical Characteristics
Type of pole:1 P
Indicator lamp:yes
Top connection alignement for modular devices:Aligned terminal
Frequency:50/60 Hz
Rated operational voltage Ue:690 V
Rating current of fuse cartridge:2/4/6/8/10/12/16/20/25/32 A
Correction factor of the acceptable current of juxtaposition > 10 phases:0,7
Correction factor of acceptable current rating for 1-3 phase placed side-by-side:1
Correction coef of the acceptable current of juxtaposition from 4 to 6 phases:0,9
Correction factor of acceptable current rating for 7-9 phases placed side-by-sid:0,85
Correction coefficient of the acceptable current with 20°C:1
Correction factor of acceptable current rating with 30°C:0,95
Correction coefficient of the acceptable current up to 40°C:0,9
Correction coefficient of the acceptable current up to 50°C:0,8
CharactFuse:gG
Power loss per pole at In:0,71 W
Total power loss under IN:3,7 W
Number of mechanical operations:4000
Depth of installed product:75 mm
Height of installed product:83 mm
Width of installed product:18 mm
Tightening torque:2,2Nm
Connection cross-sect. rigid cable:16mm²
Connection cross-sect. flexible conductor:10mm²
Connection cross section of access and exit with screws, for flexible conductor:0,75/16 mm²
Connection cross-section of input and output with screws, for massive conductors:1/25 mm²
European directive WEEE:concerned
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Storage temperature:-25 to 80 °C
Temperature of calibration:30 °C
  • LS531
    LS531 Fuse carrier 1P 32A L38 signal light 1M
    LS531
  • LS531
    No picture available
All data is subject to errors and technical modifications.