Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LS404

LS404 Fuse carrier 3P+N 25A L31 4M

LS404
LS404 Fuse carrier 3P+N 25A L31 4M

Fuse carrier 3P+N 25A L31 4M

Art No.:LS404
prt.
EAN No.:

3250614123719

Pack qty.:3 prt.
Technical Characteristics
Type of pole:3P+N
Indicator lamp:no
Top connection alignement for modular devices:Aligned terminal
Frequency:50/60 Hz
Rated operational voltage Ue:500 V
Rated insulation voltage:690 V
Rating current of fuse cartridge:2/4/6/8/10/12/16/20/25 A
Correction factor of the acceptable current of juxtaposition > 10 phases:0,7
Correction factor of acceptable current rating for 1-3 phase placed side-by-side:1
Correction coef of the acceptable current of juxtaposition from 4 to 6 phases:0,9
Correction factor of acceptable current rating for 7-9 phases placed side-by-sid:0,85
Correction coefficient of the acceptable current with 20°C:1
Correction factor of acceptable current rating with 30°C:0,95
Correction coefficient of the acceptable current up to 40°C:0,9
Correction coefficient of the acceptable current up to 50°C:0,8
CharactFuse:gG
Power loss per pole at In:0,74 W
Total power loss under IN:12,2 W
Number of mechanical operations:4000
Depth of installed product:75 mm
Height of installed product:83 mm
Width of installed product:72 mm
Tightening torque:2,2Nm
Connection cross-sect. rigid cable:1 / 25mm²
Connection cross-sect. flexible conductor:0,75 / 16mm²
European directive WEEE:concerned
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Storage temperature:-25 to 80 °C
Temperature of calibration:30 °C
  • LS404
    LS404 Fuse carrier 3P+N 25A L31 4M
    LS404
  • LS404
    No picture available
All data is subject to errors and technical modifications.