Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LR702

LR702 Fuse carrier 2P 125A L58 4M

LR702

Fuse carrier 2P 125A L58 4M

Art No.:LR702
prt.
EAN No.:

3250614187025

Pack qty.:3 prt.
Technical Characteristics
Number of poles:2 P
Type of pole:2 P
Top connection alignement for modular devices:Aligned terminal
Frequency:50 Hz
Rated operational voltage Ue:690 V
Rating current of fuse cartridge:20/25/32/40/50/63/80/100/125 A
Correction factor of the acceptable current of juxtaposition > 10 phases:0,7
Correction factor of acceptable current rating for 1-3 phase placed side-by-side:1
Correction coef of the acceptable current of juxtaposition from 4 to 6 phases:0,9
Correction factor of acceptable current rating for 7-9 phases placed side-by-sid:0,85
Correction coefficient of the acceptable current with 20°C:1
Correction factor of acceptable current rating with 30°C:0,95
Correction coefficient of the acceptable current up to 40°C:0,9
Correction coefficient of the acceptable current up to 50°C:0,8
CharactFuse:gG
Power loss per pole at In:2,9 W
Total power loss under IN:25,6 W
Electric endurance in number of cycles:2000
Number of mechanical operations:5000
Depth of installed product:96 mm
Height of installed product:125 mm
Width of installed product:70 mm
Tightening torque:3,6Nm
Connection cross-sect. rigid cable:50mm² max.
Connection cross-sect. flexible conductor:35 mm² max.
European directive WEEE:concerned
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Storage temperature:-25 to 80 °C
Temperature of calibration:30 °C
  • LR702
    LR702 Fuse carrier 2P 125A L58 4M
    LR702
  • LR702 Fuse carrier 2P 125A L58 4M
All data is subject to errors and technical modifications.