Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LR603

LR603 Fuse carrier 3P 50A L51 4.5M

LR603

Fuse carrier 3P 50A L51 4.5M

Art No.:LR603
prt.
EAN No.:

3250614186035

Pack qty.:3 prt.
Technical Characteristics
Number of poles:3 P
Type of pole:3 P
Top connection alignement for modular devices:Aligned terminal
Frequency:50 Hz
Rated operational voltage Ue:690 V
Rating current of fuse cartridge:2/4/6/10/12/16/20/25/32/40/45/50 A
Correction factor of the acceptable current of juxtaposition > 10 phases:0,7
Correction factor of acceptable current rating for 1-3 phase placed side-by-side:1
Correction coef of the acceptable current of juxtaposition from 4 to 6 phases:0,9
Correction factor of acceptable current rating for 7-9 phases placed side-by-sid:0,85
Correction coefficient of the acceptable current with 20°C:1
Correction factor of acceptable current rating with 30°C:0,95
Correction coefficient of the acceptable current up to 40°C:0,9
Correction coefficient of the acceptable current up to 50°C:0,8
CharactFuse:gG
Power loss per pole at In:1,25 W
Total power loss under IN:18,88 W
Electric endurance in number of cycles:2000
Number of mechanical operations:5000
Depth of installed product:93 mm
Height of installed product:107 mm
Width of installed product:78,75 mm
Tightening torque:3,6Nm
Connection cross-sect. rigid cable:35mm²
Connection cross-sect. flexible conductor:25mm²
European directive WEEE:concerned
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Storage temperature:-25 to 80 °C
Temperature of calibration:30 °C
  • LR603
    LR603 Fuse carrier 3P 50A L51 4.5M
    LR603
  • LR603 Fuse carrier 3P 50A L51 4.5M
All data is subject to errors and technical modifications.