Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HRC fuse carriers

Product Filters

Number of poles:Rated current:Rating current of fuse cartridge:Fuse Size:

L31

LS401 Fuse carrier 1P 25A L31 1M
LS401
Art No.  Description Pack qty. 
L40600Fuse carrier 1P+N 20A L31 1M12 prt.
prt.
LS401Fuse carrier 1P 25A L31 1M12 prt.
prt.
LS402Fuse carrier 2P 25A L31 2M6 prt.
prt.
LS403Fuse carrier 3P 25A L31 3M4 prt.
prt.
LS404Fuse carrier 3P+N 25A L31 4M3 prt.
prt.
LS412Fuse carrier 1P+N 25A L31 2M6 prt.
prt.
LS431Fuse carrier 1P 25A L31 signal light 1M12 prt.
prt.

L38

LS501 Fuse carrier 1P 32A L38 1M
LS501
Art No.  Description Pack qty. 
LS501Fuse carrier 1P 32A L38 1M12 prt.
prt.
LS509Fuse carrier 1N 32A L38 1M12 prt.
prt.
LS531Fuse carrier 1P 32A L38 signal light 1M12 prt.
prt.
LS512Fuse carrier 1P+N 32A L38 2M6 prt.
prt.
L53201Fuse carrier 1P+N 32A L38 sign. light 1M12 prt.
prt.
L50600Fuse carrier 1P+N 32A L38 1M12 prt.
prt.
LS502Fuse carrier 2P 32A L38 2M6 prt.
prt.
LS503Fuse carrier 3P 32A L38 3M4 prt.
prt.
LS504Fuse carrier 3P+N 32A L38 4M3 prt.
prt.

L51

LS601 Fuse carrier 1P 50A L51 acc. 1.5M
LS601
Art No.  Description Pack qty. 
LS601Fuse carrier 1P 50A L51 acc. 1.5M1 prt.
prt.
LR601Fuse carrier 1P 50A L51 1.5M10 prt.
prt.
LS612Fuse carrier 1P+N 50A L51 acc. 3M1 prt.
prt.
LR612Fuse carrier 1P+N 50A L51 3M5 prt.
prt.
LS602Fuse carrier 2P 50A L51 acc. 3M1 prt.
prt.
LR602Fuse carrier 2P 50A L51 3M5 prt.
prt.
LS603Fuse carrier 3P 50A L51 acc. 4.5M1 prt.
prt.
LR603Fuse carrier 3P 50A L51 4.5M3 prt.
prt.
LS604Fuse carrier 3P+N 50A L51 acc. 6M1 prt.
prt.
LR604Fuse carrier 3P+N 50A L51 6M2 prt.
prt.

L58

LS701 Fuse carrier 1P 125A L58 acc. 2M
LS701
Art No.  Description Pack qty. 
LS701Fuse carrier 1P 125A L58 acc. 2M1 prt.
prt.
LR701Fuse carrier 1P 125A L58 2M6 prt.
prt.
LS712Fuse carrier 1P+N 125A L58 acc. 4M1 prt.
prt.
LR712Fuse carrier 1P+N 125A L58 4M3 prt.
prt.
LS702Fuse carrier 2P 125A L58 acc. 4M1 prt.
prt.
LR702Fuse carrier 2P 125A L58 4M3 prt.
prt.
LS703Fuse carrier 3P 125A L58 acc. 6M1 prt.
prt.
LR703Fuse carrier 3P 125A L58 6M2 prt.
prt.
LS704Fuse carrier 3P+N 125A L58 acc. 8M1 prt.
prt.
LR704Fuse carrier 3P+N 125A L58 8M1 prt.
prt.

Microswitches

LS670 Microswitch 1P for fuse carrier L51
LS670
Art No.  Description Pack qty. 
LS670Microswitch 1P for fuse carrier L511 prt.
prt.
LS671Microswitch 3P for fuse carrier L511 prt.
prt.
LS770Microswitch 1P for fuse carrier L581 prt.
prt.
LS771Microswitch 3P for fuse carrier L581 prt.
prt.

Signal lights 230 V

LS672 Signal light 230V fuse carrier L51/L58
LS672
Art No.  Description Pack qty. 
LS672Signal light 230V fuse carrier L51/L581 prt.
prt.
All data is subject to errors and technical modifications.