Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MZ915

MZ915 Auto reclosing remote control auxiliary

MZ915

Auto reclosing remote control auxiliary

Art No.:MZ915
prt.
EAN No.:

3250614329043

Pack qty.:1 prt.
Technical Characteristics
Frequency:50/60 Hz
Type of supply voltage:AC
Rated operational voltage Ue:207/230/253 V
Rated insulation voltage:6 kV
Command voltage AC:207/230/253 V
Rated operational voltage in DC:230 V
Acceptable current rating with AC1:5 A
Total power loss under IN:0,11 W
Depth of installed product:71 mm
Height of installed product:83 mm
Width of installed product:54 mm
Tightening torque:1,7Nm;0,6Nm
Connection cross-sect. rigid cable:Terminals 1 and 2 : 1,5 / 10mm² - Terminals 2 up to 8 : 0,2 / 2,5mm²
Connection cross-sect. flexible conductor:terminals 1 and 3 : 1 to 6mm² / terminals 2 up to 18 : 0,2 to 2,5mm²
Quantity of NO contacts:2
European directive WEEE:concerned
Dielectric properties distance between coil and contact:6Kv
  • MZ915
    MZ915 Auto reclosing remote control auxiliary
    MZ915
  • MZ915 Auto reclosing remote control auxiliary
All data is subject to errors and technical modifications.