Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Switch disconnectors

Single pole

SBN116 1P 16A Switch
SBN116
Art No.  Description Pack qty. 
SBN1161P 16A Switch12 prt.
prt.
SBN1251P 25A Switch12 prt.
prt.
SBN1321P 32A Switch12 prt.
prt.
SBN1401P 40A Switch12 prt.
prt.
SBN1631P 63A Switch12 prt.
prt.
SBN1801P 80A Switch12 prt.
prt.
SBN1901P 100A Switch12 prt.
prt.
SBN1991P 125A Switch12 prt.
prt.

Double pole

SBN216 2P 16A Switch
SBN216
Art No.  Description Pack qty. 
SBN2162P 16A Switch12 prt.
prt.
SBN2252P 25A Switch12 prt.
prt.
SBN2322P 32A Switch12 prt.
prt.
SBN2402P 40A Switch6 prt.
prt.
SBN2632P 63A Switch6 prt.
prt.
SBN2802P 80A Switch6 prt.
prt.
SBN2902P 100A Switch6 prt.
prt.
SBN2992P 125A Switch6 prt.
prt.

Three pole

SBN316 3P 16A Switch
SBN316
Art No.  Description Pack qty. 
SBN3163P 16A Switch6 prt.
prt.
SBN3253P 25A Switch6 prt.
prt.
SBN3323P 32A Switch6 prt.
prt.
SBN3333P 32A Switch4 prt.
prt.
SBN3633P 63A Switch4 prt.
prt.
SBN3803P 80A Switch4 prt.
prt.
SBN3903P 100A Switch4 prt.
prt.
SBN3993P 125A Switch4 prt.
prt.

Four pole

SBN416 4P 16A Switch
SBN416
Art No.  Description Pack qty. 
SBN4164P 16A Switch6 prt.
prt.
SBN4254P 25A Switch6 prt.
prt.
SBN4324P 32A Switch6 prt.
prt.
SBN4334P 32A Switch3 prt.
prt.
SBN4404P 40A Switch3 prt.
prt.
SBN4634P 63A Switch3 prt.
prt.
SBN4804P 80A Switch3 prt.
prt.
SBN4904P 100A Switch3 prt.
prt.
SBN4994P 125A Switch3 prt.
prt.

Single pole with indicator light

SBB116 1P 16A Switch , Ind. Light
SBB116
Art No.  Description Pack qty. 
SBB1161P 16A Switch , Ind. Light1 prt.
prt.
SBB1251P 25A Switch , Ind. Light1 prt.
prt.
SBB1321P 32A Switch , Ind. Light1 prt.
prt.

Double pole with indicator light

SBB216 2P 16A Switch , Ind. Light
SBB216
Art No.  Description Pack qty. 
SBB2162P 16A Switch , Ind. Light1 prt.
prt.
SBB2252P 25A Switch , Ind. Light1 prt.
prt.
SBB2322P 32A Switch , Ind. Light1 prt.
prt.

Auxiliary contact

ESC080 Auxiliary contact 6A,  1NO+1NC
ESC080
Art No.  Description Pack qty. 
ESC080Auxiliary contact 6A, 1NO+1NC1 prt.
prt.

Terminal shield

MZN120 Terminal shield / screw shield for MCB
MZN120
Art No.  Description Pack qty. 
MZN120Terminal shield / screw shield for MCB4 prt.
prt.

Inter-pole barriers

MZN121 1 set of 3 inter-pole barriers for MCB
MZN121
Art No.  Description Pack qty. 
MZN1211 set of 3 inter-pole barriers for MCB1 SET
SET

Padlockable locking kit

MZN175 Padlockable locking kit MCB,  RCCB,  RCBO
MZN175
Art No.  Description Pack qty. 
MZN175Padlockable locking kit MCB, RCCB, RCBO2 prt.
prt.
All data is subject to errors and technical modifications.