Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Changeover switches

1 pole changeover switch

SFH125 1P 25A Changeover , Top
SFH125
Art No.  Description Pack qty. 
SFH1251P 25A Changeover , Top12 prt.
prt.

2 pole changeover switch

SFM125 1P 25A Changeover
SFM125
Art No.  Description Pack qty. 
SFM1251P 25A Changeover12 prt.
prt.
SFH2252P 25A Changeover , Top1 prt.
prt.
SFT2252P 25A Centre Off Changeover , Top6 prt.
prt.
SFT2402P 40A Centre Off Changeover , Top6 prt.
prt.
SFT3403P 40A Centre Off Changeover , Top4 prt.
prt.
SFT4404P 40A Centre Off Changeover , Top3 prt.
prt.

Changeover switch with centerpoint

SF263 2 pole Changeoverswitch 63A I-0-II
SF263
Art No.  Description Pack qty. 
SF2632 pole Changeoverswitch 63A I-0-II1 prt.
prt.
SF4634 pole Changeoverswitch 63A I-0-II1 prt.
prt.

1 pole center off changeover switch

SFT125 1P 25A Centre Off Changeover , Top
SFT125
Art No.  Description Pack qty. 
SFT1251P 25A Centre Off Changeover , Top12 prt.
prt.
SFT1401P 40A Centre Off Changeover , Top12 prt.
prt.

Auxiliary contact

ESC080 Auxiliary contact 6A,  1NO+1NC
ESC080
Art No.  Description Pack qty. 
ESC080Auxiliary contact 6A, 1NO+1NC1 prt.
prt.

Terminal shield

MZN120 Terminal shield / screw shield for MCB
MZN120
Art No.  Description Pack qty. 
MZN120Terminal shield / screw shield for MCB4 prt.
prt.

Inter-pole barriers

MZN121 1 set of 3 inter-pole barriers for MCB
MZN121
Art No.  Description Pack qty. 
MZN1211 set of 3 inter-pole barriers for MCB1 SET
SET

Padlockable locking kit

MZN175 Padlockable locking kit MCB,  RCCB,  RCBO
MZN175
Art No.  Description Pack qty. 
MZN175Padlockable locking kit MCB, RCCB, RCBO2 prt.
prt.
All data is subject to errors and technical modifications.