Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ESC263

ESC263 Contactor 63A,  2NO,  230V

ESC263

Contactor 63A, 2NO, 230V

Art No.:ESC263
prt.
EAN No.:

3250612401116

Pack qty.:1 prt.
Technical Characteristics
Type of order:Not applicable
Number of poles:2 P
Frequency:50 Hz
Rated operational voltage Ue:400 V
Rated insulation voltage:440 V
Command voltage AC:230 V
Rated impulse withstand voltage:4 kV
Acceptable current load with AC7 category A:63 A
Acceptable current load with AC7 category B:32 A
Thermal rated current outside of housings:63 A
Inrush power absorbed:62,5 W
Operating consumption:5,75 W
Contact rating with 230 V in AC7 category A:11,6 kW
Contact rating with 230 V in AC7 category B:3,3 kW
Contact rating with 400 V in AC7 category A:35 kW
Contact rating with 400 V in AC7 category B:7,8 kW
Power loss per contact:5 W
Total power loss under IN:15,75 W
Power dissipation per coil:0,5 W
Time of response when closing:25 ms
Time of response when opening:20 ms
Winding resistance:770 Ω
Electric endurance in number of cycles:30000
Number of mechanical operations:1000000
Depth of installed product:60 mm
Height of installed product:85 mm
Width of installed product:54 mm
Max. load fluorescent lamp:3000 VA
Max. power with fluorescent parallel lamps:2100 VA
Fluorescent lamps in duo circuit:4700 VA
Max. power with incandescent lamps:6500 W
Tightening torque:Coil: 2,5Nm, Power: 3,5Nm
Max cable connect. cross section (flexible) for control:1 to 6 mm²
Connection cross-section of the control cable solid:1 to 10 mm²
Connection cross-sect. rigid cable:4 /25mm²
Connection cross-sect. flexible conductor:4 / 16mm²
Type of connection:with screw
Number of contacts:2
Type of contacts:2NO
Can be accessorized:yes
Local operation/hand operation:no
European directive WEEE:concerned
Protection class:isol.class II
Protection index IP:2
Storage temperature:-40 to 80 °C
  • ESC263
    ESC263 Contactor 63A,  2NO,  230V
    ESC263
  • ESC263 Contactor 63A,  2NO,  230V
All data is subject to errors and technical modifications.