Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ESC241

ESC241 Contactor 40A,  2NC,  230V

ESC241

Contactor 40A, 2NC, 230V

Art No.:ESC241
prt.
EAN No.:

3250612401178

Pack qty.:1 prt.
Technical Characteristics
Type of order:Not applicable
Number of poles:2 P
Frequency:50 Hz
Rated operational voltage Ue:400 V
Rated insulation voltage:440 V
Command voltage AC:230 V
Rated impulse withstand voltage:4 kV
Acceptable current load with AC7 category A:40 A
Acceptable current load with AC7 category B:25 A
Thermal rated current outside of housings:40 A
Inrush power absorbed:62,5 W
Operating consumption:5,75 W
Contact rating with 230 V in AC7 category A:7,3 kW
Contact rating with 230 V in AC7 category B:2,6 kW
Contact rating with 400 V in AC7 category A:22 kW
Contact rating with 400 V in AC7 category B:7,8 kW
Power loss per contact:3,2 W
Total power loss under IN:12,15 W
Power dissipation per coil:0,5 W
Time of response when closing:25 ms
Time of response when opening:20 ms
Winding resistance:770 Ω
Electric endurance in number of cycles:30000
Number of mechanical operations:1000000
Depth of installed product:60 mm
Height of installed product:85 mm
Width of installed product:54 mm
Max. load fluorescent lamp:1900 VA
Max. power with fluorescent parallel lamps:1300 VA
Fluorescent lamps in duo circuit:3000 VA
Max. power with incandescent lamps:4000 W
Tightening torque:Coil: 2,5Nm, Power: 3,5Nm
Max cable connect. cross section (flexible) for control:1 to 6 mm²
Connection cross-section of the control cable solid:1 to 10 mm²
Connection cross-sect. rigid cable:4 /25mm²
Connection cross-sect. flexible conductor:4 / 16mm²
Type of connection:with screw
Number of contacts:2
Type of contacts:2NC
Can be accessorized:yes
Local operation/hand operation:no
European directive WEEE:concerned
Protection class:isol.class II
Protection index IP:2
Storage temperature:-40 to 80 °C
  • ESC241
    ESC241 Contactor 40A,  2NC,  230V
    ESC241
  • ESC241 Contactor 40A,  2NC,  230V
All data is subject to errors and technical modifications.